
calcActive())">
2G CAT6 DATA OUTLET W/SHUTTER
KB32RJ6
BHD9.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32RJ6
2G CAT6 DATA OUTLET W/SHUTTER
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2G CAT6 DATA OUTLET W/SHUTTER
BHD9.13
Description
2 Gang Category 6 Data Outlet with Shutter
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.58 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | data socket with shutter |
Cover Frame Colour Tint | white |
Width | 86 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 2 gangs |
Range of Product | Vivace |
Relative Humidity | 0-95 % |
Standards | FCC |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review