
calcActive())">
2CO Separate terminal socket with clamp
RGZE1S48M
BHD1.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RGZE1S48M
2CO Separate terminal socket with clamp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2CO Separate terminal socket with clamp
BHD1.47
Description
Socket with clamp, Harmony, for RXG2 relays, 5A, screw connectors, separate contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 5 kV between coil and contact with reinforced insulation, 2.5 kV between contacts with basic insulation, 3 kV between poles with basic insulation, 3 kV between terminals and DIN rail with basic insulation |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RXG with 2 C/O contact |
Relative Humidity | 10-85 % |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Connections - Terminals | screw connectors |
[in] Rated Current | 5 A |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | socket |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account