
calcActive())">
2CO 5A Relay +LTB-LED 24VDC
RXG21BD
BHD2.37
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXG21BD
2CO 5A Relay +LTB-LED 24VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2CO 5A Relay +LTB-LED 24VDC
BHD2.37
Description
Harmony, Interface plug-in relay, 5 A, 2 CO, with lockable test button, 24 V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
Dielectric Strength | 1000 V AC between contacts with micro disconnection, 5000 V AC between coil and contact with reinforced insulation, 3000 V AC between poles with basic insulation |
Maximum Switching Voltage | 250 V AC, 30 V DC |
Shock Resistance | 20 gn in operation, 100 gn not in operation |
Mounting Position | any position |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III |
Pollution Degree | 2 |
Net Weight | 0.02 kg |
Relative Humidity | 10-85 % |
Reset Time | 20 ms |
Safety Reliability Data | B10d = 100000 |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation, 5 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)not in operation |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Insulation Resistance | 1000 MOhm at 500 V DC |
Local Signalling | flag |
Status LED | without |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V DC |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | plug-in relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review