
calcActive())">
25A 250V CONNECTION UNIT, AS
KB31TB_AS
BHD3.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31TB_AS
25A 250V CONNECTION UNIT, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
25A 250V CONNECTION UNIT, AS
BHD3.57
Description
Vivace 25A 250V Connection Unit, Aluminium silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 4 mm²#|#2.5 mm² |
Connections - Terminals | pillar terminal |
Product or Component Type | connection unit |
Cover Frame Colour Tint | aluminium silver |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 25 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | BS 5733 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review