
calcActive())">
250V 16A Elec Key Card Time Delay SW
E8231EKT
BHD21.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231EKT
250V 16A Elec Key Card Time Delay SW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
250V 16A Elec Key Card Time Delay SW
BHD21.15
Description
Pieno - 16A 250V - electronic key card switch with time delay
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | 0-40 °C |
Wiring Device Mounting | flush |
Product or Component Type | electronic keycard reader |
Width | 87 mm |
Range | Pieno |
Depth | 9.1 mm |
Height | 87 mm |
Range of Product | Pieno |
Rated Current | 16 A at 220...240 V AC 50/60 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | IEC 60669-2-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account