
calcActive())">
250V 16A Elec Key Card Time Delay SW
E8231EKT_AS_G1
BHD32.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231EKT_AS_G1
250V 16A Elec Key Card Time Delay SW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
250V 16A Elec Key Card Time Delay SW
BHD32.38
Description
16A 250V Electronic Key Card Switch with Time Delay, Aluminium silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 28 kg |
Ambient Air Temperature for Operation | 0-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | electronic keycard reader |
Cover Frame Colour Tint | aluminium silver |
Width | 87 mm |
Range | Pieno |
Depth | 9.1 mm |
Height | 87 mm |
Range of Product | Pieno |
Rated Current | 16 A at 220...240 V AC 50/60 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | IEC 60669-2-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review