
calcActive())">
240V 450W 1 G Dimmer w_ SW
E8232RD450U_MB_G1
BHD16.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232RD450U_MB_G1
240V 450W 1 G Dimmer w_ SW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
240V 450W 1 G Dimmer w_ SW
BHD16.28
Description
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.194 kg |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | dimmer |
Width | 87 mm |
Range | Pieno |
Depth | 47 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Standards | IEC 60669 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review