
calcActive())">
24 V LED PILOT LIGHT BODY
XB4BVB1
BHD7.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BVB1
24 V LED PILOT LIGHT BODY
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
24 V LED PILOT LIGHT BODY
BHD7.46
Description
Pilot light, Harmony XB4, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Net Weight | 0.08 kg |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.060 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 24 V |
Compatibility Code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | pilot light |
Width | 30 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review