
calcActive())">
220 240V 50 60HZ 208 277V 60HZ MT250
LV431541
BHD201.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV431541
220 240V 50 60HZ 208 277V 60HZ MT250
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
220 240V 50 60HZ 208 277V 60HZ MT250
BHD201.43
Description
Standard motor mechanism module MT250, ComPacT NSX250, 220/240VAC 50/60Hz, 208/277VAC 60Hz
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Device Short Name | MT250 |
[in] Rated Current | 250 A |
Control Type | standard |
Product or Component Type | motor mechanism |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review