
calcActive())">
20A 250V 1 G DP SW w Ne
E8231D20N_WG_G1
BHD6.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231D20N_WG_G1
20A 250V 1 G DP SW w Ne
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
20A 250V 1 G DP SW w Ne
BHD6.51
Description
20A 250V 1Gang DP switched with Neon Lamp,Wine Gold
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.24 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 1 x 6 mm² for stranded cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Cover Frame Colour Tint | wine gold |
Width | 87 mm |
Range | Pieno |
Depth | 32.2 mm |
Height | 87 mm |
Embedding Depth | 23 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 20 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive#|#fluorescent |
Standards | SS 227-1#|#IEC 60669-1#|#MS IEC 60669-1#|#BS EN 60669-1#|#GB 16915.1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review