
calcActive())">
1G TELE OUTLET W_ SHUTTER, AS
KB31TS_AS
BHD2.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31TS_AS
1G TELE OUTLET W_ SHUTTER, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G TELE OUTLET W_ SHUTTER, AS
BHD2.80
Description
1 GANG TELEPHONE OUTLET WITH SHUTTER
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.435 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Connections - Terminals | clamp terminal |
Product or Component Type | telephone socket |
Cover Frame Colour Tint | aluminium silver |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review