
calcActive())">
1G Tel Skt, KS on Shu WP
E8231RJS4_AS_G1
BHD4.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS4_AS_G1
1G Tel Skt, KS on Shu WP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G Tel Skt, KS on Shu WP
BHD4.43
Description
1 Gang Telephone Socket, Keystone on Shuttered Wallplate, Lavendar Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | telephone socket |
Width | 87 mm |
Range | Pieno |
Depth | 30.6 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Standards | GB 17466, IEC 60670 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review