
calcActive())">
1G Shu KS WP(wo module)
E8231RJS_MB_G1
BHD2.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS_MB_G1
1G Shu KS WP(wo module)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G Shu KS WP(wo module)
BHD2.47
Description
1 Gang Shuttered Keystone Wallplate (without module)
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 205 g |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | telephone socket |
Width | 87 mm |
Range | Pieno |
Depth | 14.3 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review