
calcActive())">
Loading...
All Sellers

E8230X_WG_G1
1G Blank Plate
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G Blank Plate
BHD1.73
Description
1Gang Blank Plate,Wine Gold
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | blank plate |
Cover Frame Colour Tint | wine gold |
Width | 87 mm |
Range | Pieno |
Depth | 9.4 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review