
calcActive())">
Loading...
All Sellers

KB30_AS
1G BLANK PLATE, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G BLANK PLATE, AS
BHD3.08
Description
Vivace 1Gang Blank Plate, Aluminium silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.32 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | cover frame |
Cover Frame Colour Tint | white |
Width | 86 mm |
Range | Vivace |
Height | 86 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Relative Humidity | 0-95 % |
Standards | BS 5733 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review