
calcActive())">
1G 6 CORE BT TEL OUTLET_MASTER_. BSS
GU7461-BSS
BHD11.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU7461-BSS
1G 6 CORE BT TEL OUTLET_MASTER_. BSS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G 6 CORE BT TEL OUTLET_MASTER_. BSS
BHD11.16
Description
Ultimate Screwless flat plate - data/telephone skt master - 1 gang -stainl stl B
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 4.7 kg |
Colour Tint | stainless steel matt, black |
Connections - Terminals | screw terminals |
Product or Component Type | data/telephone socket |
Width | 88 mm |
Range | Ultimate |
Depth | 88 mm |
Height | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Ultimate |
Standards | BS EN 41003 |
Material | steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account