
calcActive())">
Miniature circuit breaker (MCB), Acti9 NG125N, 1P, 32A, C curve, 25kA (IEC/EN 60947-2)
18614
BHD48.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

18614
Miniature circuit breaker (MCB), Acti9 NG125N, 1P, 32A, C curve, 25kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 NG125N, 1P, 32A, C curve, 25kA (IEC/EN 60947-2)
BHD48.67
Description
Miniature circuit breaker (MCB), Acti9 NG125N, 1P, 32A, C curve, 25kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | NG125N |
Device Application | distribution |
Curve Code | C |
Network Type | AC - DC |
Number of Protected Poles | 1 |
Range | Acti9 |
Poles Description | 1P |
Breaking capacity | 20 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2 - 25 kA Icu at 12 V DC conforming to EN/IEC 60947-2 - 25 kA Icu at 125 V DC conforming to EN/IEC 60947-2 - 25 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 50 kA Icu at 110...130 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 6 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account