
calcActive())">
16AX 3G SW W NEON W DND, PCU, PW SYM,MB
E8233DMWS_MB
BHD16.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8233DMWS_MB
16AX 3G SW W NEON W DND, PCU, PW SYM,MB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16AX 3G SW W NEON W DND, PCU, PW SYM,MB
BHD16.80
Description
16AX 3G SW w Ne w "Privacy", "Pls Clean Up" & "Pls Wait " Sym, Matt Black
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Connections - Terminals | by screw |
Product or Component Type | switch |
Cover Frame Colour Tint | matt black |
Width | 25.3 mm |
Range | Pieno |
Height | 76.5 mm |
Range of Product | Pieno |
Rated Current | 16 AX at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive#|#fluorescent |
Standards | GB 16915.1#|#BS EN 60669-1#|#SS 227-1#|#IEC 60669-1#|#MS IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review