
calcActive())">
13A1GDPSSwoNeon and TwinEarthTerminal
E8215D_AS
BHD4.89
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8215D_AS
13A1GDPSSwoNeon and TwinEarthTerminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A1GDPSSwoNeon and TwinEarthTerminal
BHD4.89
Description
1 Gang, 13A 250V British Standard DP Switched Socket, Pieno, Aluminum Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.85 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 2 x 4 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Product or Component Type | socket-outlet |
Cover Frame Colour Tint | aluminium silver |
Width | 87 mm |
Range | Pieno |
Depth | 26.4 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 13 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | MS 589-2#|#BS 1363-2#|#SS 145-2 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review