
calcActive())">
13A Fused CNN Unit w DP SW and Ne
E8231DFSGN_MB_G1
BHD8.82
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231DFSGN_MB_G1
13A Fused CNN Unit w DP SW and Ne
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A Fused CNN Unit w DP SW and Ne
BHD8.82
Description
Fused connection unit with DP switch & Neon, Pieno, 13A, Matte black
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.05 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | fused connection unit |
Cover Frame Colour Tint | matt black |
Width | 87 mm |
Range | Pieno |
Depth | 33.2 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 13 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | BS 1363 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review