
calcActive())">
13A Fused CNN Unit
E8230FSG_WG_G1
BHD9.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8230FSG_WG_G1
13A Fused CNN Unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A Fused CNN Unit
BHD9.52
Description
13A Fused connection unit,Wine Gold
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.93 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | folded terminal |
Product or Component Type | fused connection unit |
Cover Frame Colour Tint | wine gold |
Width | 87 mm |
Range | Pieno |
Depth | 27.8 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 13 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | BS 1363 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review