
calcActive())">
13A 2G Sw Socket with 2.1A USB, WE
E82T25USB_WE_G12
BHD44.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T25USB_WE_G12
13A 2G Sw Socket with 2.1A USB, WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 2G Sw Socket with 2.1A USB, WE
BHD44.02
Description
13A Twin Gang Switched Socket with 2.1A USB, White
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 220...250 V AC 50/60 Hz |
Ambient Air Temperature for Operation | 0-40 °C |
Clamping Connection Capacity | 1 x 4 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s), 1 x 2.5 mm², 2 x 2.5 mm² |
Colour Tint | white |
Product or Component Type | power socket-outlet + USB charger |
Width | 87 mm |
Range | Pieno |
Depth | 38.6 mm |
Height | 147 mm |
Embedding Depth | 29.5 mm |
Number of Gangs | 2 gangs |
Range of Product | Pieno |
Rated Current | power circuit: 13 A 220...250 V, AC, 50/60 Hz |
Relative Humidity | 0-95 % |
Load Type | no inductive load |
Standards | IEC 60950-1#|#BS 1363-2 |
Material | polycarbonate: grid plate, polycarbonate: cover, polycarbonate: surround, polycarbonate: dolly, nylon + GF: shutter, brass: contact plate, steel: spring, nickel steel: terminal screw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review