
calcActive())">
13A 250V Surface Mount 1 G SKT IP56
CSO313
BHD10.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CSO313
13A 250V Surface Mount 1 G SKT IP56
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V Surface Mount 1 G SKT IP56
BHD10.18
Description
13A 250V Surface Mount Single Gang Socket Outlet IP56
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.19 kg |
Wiring Device Mounting | surface |
Product or Component Type | socket-outlet |
Width | 80 mm |
Range | Kavacha |
Depth | 80 mm |
Height | 117 mm |
Range of Product | Kavacha |
Rated Current | 13 A at 250 V AC |
Standards | IEC 60529#|#BS 1363-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review