
calcActive())">
13A 250V FUSED CONNECTION UNIT
KB30FSG
BHD2.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30FSG
13A 250V FUSED CONNECTION UNIT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V FUSED CONNECTION UNIT
BHD2.62
Description
Vivace - fuse connection unit - 13 A 250 V - white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 4 mm² incoming, 3 x 2.5 mm² incoming, 1 x 1.5 mm² outgoing, 1 x 2.5 mm² input |
Connections - Terminals | pillar terminal |
Product or Component Type | fuse connection unit |
Cover Frame Colour Tint | white |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Range of Product | Vivace |
Rated Current | 13 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | BS 1363-4 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review