
calcActive())">
13A 250V 2GANG SKT, AS
KBT426_AS
BHD3.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KBT426_AS
13A 250V 2GANG SKT, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V 2GANG SKT, AS
BHD3.74
Description
Vivace 13A 250V 2Gang socket, Aluminium silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 11.55 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 4 mm²#|#2.5 mm² |
Connections - Terminals | pillar terminal |
Product or Component Type | socket-outlet |
Cover Frame Colour Tint | aluminium silver |
Width | 146 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 2 gangs |
Range of Product | Vivace |
Rated Current | 13 A at 250 V AC, no inductive load |
Relative Humidity | 0-95 % |
Standards | BS 1363-2#|#SS 145#|#MS 589 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review