
12 CHANNEL RELAY DIN LEARN
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
12 CHANNEL RELAY DIN LEARN
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
Width | 215 mm |
Range | C-Bus |
Depth | 65 mm |
Height | 85 mm |
Range of Product | C-Bus |