
calcActive())">
115V_240V 20VA Uni Shaver Unit, Vrt
E82T727V_MB_G1
BHD36.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82T727V_MB_G1
115V_240V 20VA Uni Shaver Unit, Vrt
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
115V_240V 20VA Uni Shaver Unit, Vrt
BHD36.19
Description
115V/240V 20VA Universal shaver unit,Vertical, Matt black
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.96 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | universal shaver |
Cover Frame Colour Tint | matt black |
Width | 147 mm |
Range | Pieno |
Depth | 49.7 mm |
Height | 87 mm |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Load Type | non-polarised#|#polarised |
Standards | IEC 61558-2-5 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account