
calcActive())">
110 130V DC MT100 160
LV429438
BHD286.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429438
110 130V DC MT100 160
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
110 130V DC MT100 160
BHD286.25
Description
Standard motor mechanism module MT100/160, ComPacT NSX100/160, 110/130VDC
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.51 kg |
Device Short Name | MT250 |
[in] Rated Current | 160 A, 100 A |
Control Type | standard |
Product or Component Type | motor mechanism |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review