
calcActive())">
110 130V AC 50 60HZ MT250
LV431540
BHD211.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV431540
110 130V AC 50 60HZ MT250
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
110 130V AC 50 60HZ MT250
BHD211.87
Description
Standard motor mechanism module MT250, ComPacT NSX250, 110/130VAC 50/60Hz
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 6.2 kg |
Device Short Name | MT250 |
[in] Rated Current | 250 A |
Control Type | standard |
Product or Component Type | motor mechanism |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review