
calcActive())">
10AX 250V 4G 1W SW w Fluo Loc
E8234L1F
BHD4.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8234L1F
10AX 250V 4G 1W SW w Fluo Loc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10AX 250V 4G 1W SW w Fluo Loc
BHD4.81
Description
Pieno - 10A 250V - 4 gang 1 way switch with fluorescent locator
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Width | 87 mm |
Range | Pieno |
Height | 87 mm |
Number of Gangs | 4 gangs |
Range of Product | Pieno |
Rated Current | 10 AX at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | fluorescent#|#resistive |
Standards | GB 16915.1#|#IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review