
calcActive())">
10A 250V 1G Bell Press SW
E8231BPL1_AS_G1
BHD3.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231BPL1_AS_G1
10A 250V 1G Bell Press SW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A 250V 1G Bell Press SW
BHD3.23
Description
10A 250V 1Gang Bell Pressswitch,AluminiumSilver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Cover Frame Colour Tint | aluminium silver |
Width | 87 mm |
Range | Pieno |
Depth | 23 mm |
Height | 87 mm |
Embedding Depth | 23 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 10 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | SS 227-1#|#IEC 60669-1#|#MS IEC 60669-1#|#GB 16915.1#|#BS EN 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review