
calcActive())">
10A 1G 2W IP66 SURFACE MOUNT
CSW110
BHD10.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CSW110
10A 1G 2W IP66 SURFACE MOUNT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
10A 1G 2W IP66 SURFACE MOUNT
BHD10.11
Description
10AX 250V Surface Mount One Gang Two Way Switch IP66
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.25 kg |
Wiring Device Mounting | surface |
Product or Component Type | switch |
Width | 80 mm |
Range | Kavacha |
Depth | 65 mm |
Height | 103 mm |
Number of Gangs | 1 gang |
Range of Product | Kavacha |
Rated Current | 10 AX at 250 V AC |
Standards | BS EN 60669-1 : 2000#|#IEC 60529 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review