
calcActive())">
1 x 2.1A USB Charger, WE
E8231USB_WE
BHD28.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231USB_WE
1 x 2.1A USB Charger, WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 x 2.1A USB Charger, WE
BHD28.55
Description
Pieno - 1 x 2.1A USB Charger - White
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour Tint | white |
Product or Component Type | USB charger |
Width | 87 mm |
Range | Pieno |
Depth | 39 mm |
Height | 87 mm |
Embedding Depth | 27.3 mm |
Range of Product | Pieno |
Relative Humidity | 10-90 % |
Standards | GB 4943.1#|#CNS 14336#|#CNS 13438#|#IEC 60950-1#|#MS IEC 60950-1 |
Material | silicone rubber: cover, PC (polycarbonate): grid plate, PC (polycarbonate): housing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review