
calcActive())">
1 G CATV Skt ,45 degree , F CNN
E8231TVF_AS_G1
BHD3.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231TVF_AS_G1
1 G CATV Skt ,45 degree , F CNN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 G CATV Skt ,45 degree , F CNN
BHD3.13
Description
1 Gang TV Socket, 75 ohm, Through-Connection, Lavender Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Connections - Terminals | F connection |
Product or Component Type | TV/FM/SAT socket |
Width | 87 mm |
Range | Pieno |
Depth | 24.2 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Relative Humidity | 0-95 % |
Standards | GY/T137-1999#|#GB 17466#|#IEC 60670 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review