
calcActive())">
1 CONNECTIONS ADAPTER 4P FOR PLUG IN BAS
LV432585
BHD20.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432585
1 CONNECTIONS ADAPTER 4P FOR PLUG IN BAS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 CONNECTIONS ADAPTER 4P FOR PLUG IN BAS
BHD20.35
Description
connection adapter for plug in base, ComPact NSX 400/630, 4 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.056 kg |
[in] Rated Current | 630 A |
Product or Component Type | connection adapter |
Range | ComPact |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account