
calcActive())">
1 4P SHORT TERMINAL SHIELD
LV429516
BHD9.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429516
1 4P SHORT TERMINAL SHIELD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 4P SHORT TERMINAL SHIELD
BHD9.90
Description
Short terminal shield, ComPacT NSX100/160/250, pitch 35mm, IP40, 4 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.4 kg |
Connection Pitch | 35 mm |
Compatibility Code | terminal shields |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | short terminal shield |
Range | ComPacT |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review