yellow pilot light head Ø16 for integral LED
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
yellow pilot light head Ø16 for integral LED
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB6AV5 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
CAD overall depth | 33 mm |
CAD overall height | 18 mm |
CAD overall width | 18 mm |
cap/operator or lens colour | yellow |
compatibility code | ZB6 |
device short name | ZB6 |
IP degree of protection | IP65 conforming to IEC 60529 |
mounting diameter | 16 mm |
net weight | 0.015 kg |
product certifications | CCC, GOST, UL, CSA |
product or component type | head for pilot light |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13 conforming to UL 50, NEMA 4 conforming to UL 50, NEMA 4X conforming to UL 50, NEMA 13 conforming to CSA C22.2 No 94, NEMA 4 conforming to CSA C22.2 No 94, NEMA 4X conforming to CSA C22.2 No 94 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-5-1, UL 508, EN/IEC 60947-1, JIS C 852, JIS C 4520, EN/IEC 60947-5-5, CSA C22.2 No 14 |
product compatibility | integral LED |
Electrical Shock Protection Class | class II conforming to IEC 61140 |