yellow padlock for Ø22 emergency stop pushbutton
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
yellow padlock for Ø22 emergency stop pushbutton
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBZ3605 |
accessory / separate part category | locking accessories |
accessory / separate part destination | emergency stop push-button, for standard head |
Accessory / separate part type | guard |
colour | yellow |
net weight | 0.045 kg |
sale per indivisible quantity | 1 |
Customizable | 0 |
Accessory / separate part designation | padlockable metal guard |
standards | EN/ISO 13850, IEC 60204-1 |
product compatibility | XB5BS8444, XB4BS9445, XB4BS8444, XB4BS8445, XB4BS84441, XB5BS9445, XB5BS84441, XB5BS8445, ZB5BS844, ZB4BS944, ZB4BS844, ZB5BS944 |
Additional Information | telescopic guard |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |