yellow light block with body/fixing collar with integral LED 12...24V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
yellow light block with body/fixing collar with integral LED 12...24V
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-2-6, 8 kV in free air (in insulating parts) conforming to IEC 61000-2-6 |
Pincode Group | default |
Part Number | ZB6EB5B |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
[Us] rated supply voltage | 12...24 V AC/DC |
ambient air temperature for storage | -40-70 °C |
bulb base | integral LED |
CAD overall depth | 58 mm |
CAD overall height | 14 mm |
compatibility code | ZB6 |
connections - terminals | Faston connectors, connection size: 2.8 x 0.5 mm |
current consumption | 15 mA |
device short name | ZB6 |
light source | LED |
net weight | 0.003 kg |
operating position | any position |
product certifications | GOST, CSA, UL, CCC |
product or component type | complete body for pilot lights |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 5 |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
supply voltage limits | 6-30 V AC/DC |
Terminals description ISO n°1 | (+ -)PL |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Light block supply | direct |
Surge withstand | 1 kV in contact conforming to IEC 61000-4-5, 2 kV in free air conforming to IEC 61000-4-5 |
Light source colour | yellow |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Electromagnetic emission | class B conforming to IEC 55011 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | UL 508, JIS C 4520, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-1, JIS C 852, EN/IEC 60947-5-5 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |