calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
- 2. Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
- 3. Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
- 4. 100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
- 5. High degree of protection(IP66) and Shock resistence(lK05)
BASE UNIT
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | BASE UNIT |
| Component name | XVBC |
| Material | GLASS REINFORCED POLYAMIDE: BASE UNIT |
| fixing mode | DIRECT OR TUBE FIXING |
| Mounting diameter | 70 MM |
| Product destination | BANKS WITHOUT FLASH DISCHARGE TUBE UNIT |
| Electrical connection | 1 CONNECTOR FOR STANDARD INPUT |
| cable entry | BOTTOM OR SIDE ENTRY |
| Assembly style | CUSTOMER ASSEMBLY, UP TO 5 UNITS |
| Terminals description ISO n°1 | (COM-2)PW(COM-3)PW(COM-1)PW(GND)GROUND(COM-4)PW(COM-5)PW |
| Net weight | 0.16 KG |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 10 CM |
| Package 1 Weight | 170 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 45 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 36.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6985695599 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0558718371 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046735024 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3239292797 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | BASE UNIT |
| Component name | XVBC |
| Material | GLASS REINFORCED POLYAMIDE: BASE UNIT |
| fixing mode | DIRECT OR TUBE FIXING |
| Mounting diameter | 70 MM |
| Product destination | BANKS WITHOUT FLASH DISCHARGE TUBE UNIT |
| Electrical connection | 1 CONNECTOR FOR STANDARD INPUT |
| cable entry | BOTTOM OR SIDE ENTRY |
| Assembly style | CUSTOMER ASSEMBLY, UP TO 5 UNITS |
| Terminals description ISO n°1 | (COM-2)PW(COM-3)PW(COM-1)PW(GND)GROUND(COM-4)PW(COM-5)PW |
| Net weight | 0.16 KG |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 10 CM |
| Package 1 Weight | 170 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 45 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 36.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6985695599 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0558718371 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046735024 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3239292797 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |