Head for illuminated push button, Easy Harmony XB2, metal, flush, blue, 22mm, spring return
SKU :
ZB2BW36C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 15.43
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Head Ill PB metal blue flush spr ret
Head for illuminated push button, Easy Harmony XB2, metal, flush, blue, 22mm, spring return
AEDÂ 15.43
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Blue |
| Part Number | ZB2BW36C |
| Weight | 0.030 kg |
| Depth | 34 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Blue |
| Part Number | ZB2BW36C |
| Weight | 0.030 kg |
| Depth | 34 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account