Illuminated push button head, Easy Harmony XB2, metal, projecting, green, 22mm, spring return
SKU :
ZB2BW13C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 16.53
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Head ill PB metal green project
Illuminated push button head, Easy Harmony XB2, metal, projecting, green, 22mm, spring return
AEDÂ 16.53
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Green |
| Part Number | ZB2BW13C |
| Weight | 0.030 kg |
| Depth | 34 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Green |
| Part Number | ZB2BW13C |
| Weight | 0.030 kg |
| Depth | 34 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account