Transparent boot for circular flush push button, Easy Harmony XB2, 22mm
SKU :
        ZB2BPAC
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 3.31                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Transparent dust proof seal for PB            
            
            
        
    
    
    
    
    
    
    
    Transparent boot for circular flush push button, Easy Harmony XB2, 22mm
                
                
                        AED 3.31                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Transparent | 
| Part Number | ZB2BPAC | 
| Weight | 0.019 kg | 
| Depth | 16.3 mm | 
| Height | 30 mm | 
| width | 30 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Transparent | 
| Part Number | ZB2BPAC | 
| Weight | 0.019 kg | 
| Depth | 16.3 mm | 
| Height | 30 mm | 
| width | 30 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            