Push button head, Easy Harmony XB2, metal, projecting, yellow, 22mm, spring return, unmarked
SKU :
ZB2BL5C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 18.37
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Head PB metal project unmark
Push button head, Easy Harmony XB2, metal, projecting, yellow, 22mm, spring return, unmarked
AEDÂ 18.37
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Yellow |
| Part Number | ZB2BL5C |
| Weight | 0.03 kg |
| Depth | 33 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Yellow |
| Part Number | ZB2BL5C |
| Weight | 0.03 kg |
| Depth | 33 mm |
| Height | 29 mm |
| width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account