
calcActive())">
XB2 Metallic control
XB2BW36M1C
AEDÂ 69.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB2BW36M1C
XB2 Metallic control
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
XB2 Metallic control
AEDÂ 69.79
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Color | Blue |
Part Number | XB2BW36M1C |
Weight | 0.12 kg |
depth | 79.5 mm |
height | 30 mm |
width | 40 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account