Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO
SKU :
XB2BW34M1C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 69.79
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ill PB metal flush red spr ret 220V
Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO
AEDÂ 69.79
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BW34M1C |
| Weight | 0.12 kg |
| Depth | 79.5 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BW34M1C |
| Weight | 0.12 kg |
| Depth | 79.5 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account