Complete selector switch, Easy Harmony XB2, metal, black, 22mm, long handle, 2 positions, stay put, 1NO
SKU :
XB2BJ21C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 26.08
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SS metal key 2pos stay put left side 1NO
Complete selector switch, Easy Harmony XB2, metal, black, 22mm, long handle, 2 positions, stay put, 1NO
AEDÂ 26.08
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | XB2BJ21C |
| Weight | 0.085 kg |
| Depth | 70 mm |
| Height | 30 mm |
| width | 45 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | XB2BJ21C |
| Weight | 0.085 kg |
| Depth | 70 mm |
| Height | 30 mm |
| width | 45 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account