X80 advanced RTU module, Ethernet based, 1 Serial port, hardened
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
X80 advanced RTU module, Ethernet based, 1 Serial port, hardened
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMENOR2200H |
ambient air temperature for storage | -40-85 °C |
current consumption | 110 mA at 24 V DC |
dielectric strength | 1500 V DC for 1 min, between Serial port and bus/earth |
operating altitude | 0...2000 m, 2000 m...5000 m with derating factor |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22, safety certification non interfering type 1, UKCA |
product or component type | communication module |
protective treatment | conformal coating |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55 °C |
shock resistance | 30 gn |
width | 32 mm |
Supply | internal power supply via rack |
Memory description | support flash SD memory card (BMXRMS004GPF) 4 GB |
Communication service | DNP3 NET server SAv2/SAv5 with pre-shared key, DNP3 NET client SAv2/SAv5 with pre-shared key, IEC 60870-5-101 server/client, IEC 60870-5-104 server/client, Modbus TCP messaging, web server (HTTPS), HTML5, FDR client, SNTP client, SNMP agent, time stamped events management, automatic events backup on power loss, transparent events routing from remote servers to SCADA, data logging service |
Cybersecurity | role-based access control, system hardening, secure communiction (HTTPS), Achilles certified, Syslog protocol support, Transport Layer Security for RTU protocols, SNMP logging, certificate based authentication |
vibration resistance | 3 gn |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
product compatibility | BMEXBP... - Ethernet + X-bus rack |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
Length | 86 mm |