white pilot light head Ø22 with plain lens for BA9s bulb

ZB4BV01
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BV01
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 31 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour white
compatibility code ZB4
device short name ZB4
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
mounting diameter 22 mm
net weight 0.027 kg
overvoltage category class I conforming to IEC 60536
product or component type head for pilot light
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
NEMA degree of protection NEMA 13, NEMA 4X
Group of product lens fitted BA9s
Operator additional information with plain lens
Customizable 1
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE ZB4BVCUST01
Main group pilot light
Electrical composition code P3 in front mounting with BA 9s, P4 in front mounting with BA 9s and transformer
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-55 °C
standards EN/IEC 60947-5-1, EN/IEC 60947-1, JIS C8201-5-1, UL 508, EN/IEC 60947-5-4, EN/IEC 60947-5-5, CSA C22.2 No 14, JIS C8201-1
product compatibility BA 9s
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: white pilot light head Ø22 with plain lens for BA9s bulb
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock