white light block with body/fixing collar integral LED 24...120V
SKU :
ZB4BVBG1
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 100.08
AEDÂ 72.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
white light block with body/fixing collar integral LED 24...120V
AEDÂ 100.08
AEDÂ 72.00
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-2-6, 8 kV in free air (in insulating parts) conforming to IEC 61000-2-6 |
| Part Number | ZB4BVBG1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| [Us] rated supply voltage | 24...120 V |
| ambient air temperature for storage | -40-70 °C |
| bulb base | integral LED |
| CAD overall depth | 37 mm |
| CAD overall height | 47 mm |
| CAD overall width | 30 mm |
| compatibility code | ZB4 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end, screw clamp terminals, >= 1 x 0.22 mm² without cable end |
| device short name | ZB4 |
| fixing collar material | zamak |
| light source | universal LED |
| net weight | 0.054 kg |
| product certifications | DNV, UL listed, BV, GL, LROS (Lloyds register of shipping), CSA |
| product or component type | complete body/light block assembly |
| protective treatment | TH |
| range of product | Harmony XB4 |
| sale per indivisible quantity | 1 |
| service life | 100000 h at rated voltage and 25 °C |
| shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| signalling type | steady |
| supply voltage limits | 19.2-132 V DC, 21.6-132 V AC |
| Terminals description ISO n°1 | (X1-X2)PL |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
| Customizable | 0 |
| Surge withstand | 1 kV conforming to IEC 61000-4-5 |
| Light source colour | white |
| Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
| Electromagnetic emission | class B conforming to IEC 55011 |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-1, UL 508, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-5-4, JIS C8201-1 |
| Device Presentation | basic sub-assemblies |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Resistance to electrostatic discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-2-6, 8 kV in free air (in insulating parts) conforming to IEC 61000-2-6 |
| Part Number | ZB4BVBG1 |
| [Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| [Us] rated supply voltage | 24...120 V |
| ambient air temperature for storage | -40-70 °C |
| bulb base | integral LED |
| CAD overall depth | 37 mm |
| CAD overall height | 47 mm |
| CAD overall width | 30 mm |
| compatibility code | ZB4 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end, screw clamp terminals, >= 1 x 0.22 mm² without cable end |
| device short name | ZB4 |
| fixing collar material | zamak |
| light source | universal LED |
| net weight | 0.054 kg |
| product certifications | DNV, UL listed, BV, GL, LROS (Lloyds register of shipping), CSA |
| product or component type | complete body/light block assembly |
| protective treatment | TH |
| range of product | Harmony XB4 |
| sale per indivisible quantity | 1 |
| service life | 100000 h at rated voltage and 25 °C |
| shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| signalling type | steady |
| supply voltage limits | 19.2-132 V DC, 21.6-132 V AC |
| Terminals description ISO n°1 | (X1-X2)PL |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
| Customizable | 0 |
| Surge withstand | 1 kV conforming to IEC 61000-4-5 |
| Light source colour | white |
| Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
| Electromagnetic emission | class B conforming to IEC 55011 |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-1, UL 508, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-5-4, JIS C8201-1 |
| Device Presentation | basic sub-assemblies |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account